Description
|
Overview:
|
9177-000 Series | Standard IDC Connectors (14-20 AWG)The 9177 series accepts 14 AWG to 20 AWG wires with an insulation diameter ranging from 2.75mm to 4.25mm. These dual contact connectors support a 15 amp current rating with two large SMT solder tails per wire to provide maximum stability on the PCB. Available in 1p-3p configuration, these connectors can be end stackable for higher pin counts. For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team. |
|
Features & Benefits:
|
Features & Benefits:
|
|
Typical Applications:
|
Typical Applications:
|
|
Video:
|
Video:
|