Accelerating Innovation

6817 Series | 0.5mm Pitch

Connector Type: FPC / FFC
Technology: Fine Pitch
# of Positions: 10-50
Current Rating DC 0.5A
Voltage Rating: DC 50V
Operating Temperature: -40°C to +85°C
Industries: Automotive, Medical, Industrial, IoT, Consumer, Transportation / Commercial Vehicles, Data / Telecom, Mobile Devices, Military / Aerospace
SKU: 6817 Category:

Description

Overview:

6817 Series | 0.5mm Pitch

One-touch locking 6817 Series FPC/FFC connectors utilize a proprietary structure that enables quick, stable connections in a single insertion, removing a significant impediment to fully automated assembly. Since the actuator can be held open, it is possible to remove FPC/FFC with one hand, and it is also possible to mount the connector on a limited work space.

6817 Series connectors are space-saving: the vertical type that mounts perpendicular to the circuit board for vertical insertion is 5.32mm high on a PCB and 2.9mm wide, and the right-angle type mounting parallel to the board for horizontal insertion is 2.6mm high on a PCB and 5.9mm wide.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • One-action type for automatic robotic assembly line
  • Meets the maximum speed specified in next-generation interfaces
  • Vertical and right-angle configurations enhance design flexibility.
  • Contact Material: Copper alloy
  • Insulator Material: Heat-resistant plastic
  • Operating Temperature Range: -40 to +85°C
Typical Applications:
Typical Applications:
  • Smartphone/Tablet PC
  • Laptop
  • Audio equipment
  • Gaming Equipment
  • Industrial Equipment
  • Flat TV
Video:
Video:


P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Model

Resources

For More Detailed Information