Accelerating Innovation

6824 Series | 0.4mm Pitch

Connector Type: FPC / FFC
Technology: Fine Pitch
# of Positions: 4-22
Current Rating DC 0.4A
Voltage Rating: DC 50V
Operating Temperature: -40°C to +85°C
Industries: Automotive, Medical, Industrial, IoT, Consumer, Transportation / Commercial Vehicles, Data / Telecom, Mobile Devices, Military / Aerospace
SKU: 6824 Category:

Description

Overview:

6824 Series | 0.4mm Pitch

The 6824 Series are FPC/FFC Connectors featuring a pitch of 0.4mm, height of 0.93mm, and width of 2.7mm developed for the internal connection of mobile equipment such as digital cameras, tablet PCs, smartphones, and game consoles. Despite their low-profile and space-saving features, there are fewer restrictions in FPC or PCB layouts due to dual-sided contacts.

Suitable for smartphones, tablet PCs, laptops, audio equipment and game machines.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • The Non-ZIF structure requires low force for an FPC/FFC insertion.
  • Developed for the internal connection of mobile equipment
  • Height = 0.93mm / Width = 2.7mm
Typical Applications:
Typical Applications:
  • Smartphone/Tablet PC
  • Laptop
  • Audio equipment
  • Gaming Equipment

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Model

Resources

For More Detailed Information