Accelerating Innovation

9177-500 Series | Single IDC Contact (12-18 AWG)

Connector Type: Wire to Board (WtB)
Technology: Insulation Displacement (IDC)
# of Positions: 1
Current Rating 15Amps/Contact
Voltage Rating: 300 VAC (RMS) or DC Equivalent
Operating Temperature: -40°C to +130°C
Industries: Automotive, Medical, Lighting, Industrial, IoT, Consumer, Transportation / Commercial Vehicles
SKU: 9177-500 Category:

Description

Overview:

9177-500 Series | Single IDC Contact (12-18 AWG)

STRIPT™, insulation displacement naked contact technology provides cost effective, insulator-less, wire-to-board connection for discrete wire applications. Designed from the ground up to function just like a traditional insulated connector, these UL certified contacts have been industry proven for many years. This 9177-500 series has been designed to support the larger wire gauges from a robustness and current rating perspective.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • Proven “gas tight” cold welded wire termination
  • Redundant contact systems provides enhanced wire retention and high current carrying capabilities
  • Cost effective STRIPT™ insulator-less contact system
Typical Applications:
Typical Applications:
  • Industrial motor controls, drives & pumps
  • Commercial building wiring and electrical systems
  • Outdoor/Transportation lighting
  • Solar and alternative energy
Video:
Video:

Please accept YouTube cookies to play this video. By accepting you will be accessing content from YouTube, a service provided by an external third party.

YouTube privacy policy

If you accept this notice, your choice will be saved and the page will refresh.

P/N Information

P/N Information | XXXX-XXX Series

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Model | Contact

3D Model | Cap

Resources

Catalogs
Application Notes