Accelerating Innovation

6841 Series | 0.3mm Pitch

Connector Type: FPC / FFC
Technology: Fine Pitch
# of Positions: 15-51
Current Rating AC/DC 0.2A
Voltage Rating: AC/DC 50V
Operating Temperature: -40°C to +85°C
Industries: Automotive, Medical, Industrial, IoT, Consumer, Transportation / Commercial Vehicles, Data / Telecom, Mobile Devices, Military / Aerospace
SKU: 6841 Category:

Description

Overview:

6841 Series | 0.3mm Pitch

The 6841 Series are 0.3mm pitch, ZIF, vertical, slide-lock type FPC Connectors that are best suited for the internal connection of electric equipment requiring downsizing and multi-functions, such as notebook PCs, DSCs (Digital Still Cameras), DVCs (Digital Video Cameras), digital audio players, etc. These low profile, space-saving products feature a height of 3.6mm and width of 2.95mm (terminals are width of 2.8mm).

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • Designed for Tablet PCs / Notebook PCs, DSCs / DVCs, Audio Players etc.
  • The slider can be locked with a simple, one finger operation
  • Contact Material: Copper alloy
  • Insulator Material: Heat-resistant plastic
  • Operating Temperature Range: -40 to +85°C
Typical Applications:
Typical Applications:
  • Laptop
  • Audio equipment
  • Gaming Equipment

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Model

Resources

For More Detailed Information