Accelerating Innovation

9296-11X Series | Poke-Home Vertical Contact Thru-Board Wire Insertion (12-18 AWG)

Connector Type: Wire to Board (WtB)
Technology: Poke-Home
# of Positions: 1
Current Rating 20A
Voltage Rating: 300 VAC (RMS) or DC equivalent
Operating Temperature: -40°C to +130°C
Industries: Lighting, Industrial, IoT, Consumer, Transportation / Commercial Vehicles
Certifications:
SKU: 9296-11X Category:

Description

Overview:

9296-11X Series | Poke-Home Vertical Contact Thru-Board Wire Insertion (12-18 AWG)

KYOCERA AVX continues to develop unique connectors to fill the gap in the market. The newest addition to KYOCERA AVX’s broadening line of wire to board poke-home is the 12-18AWG box contact 9296-11X, which is extension of popular vertical poke-home contact 70-9296. This new box contact will allow all 12-18 AWG solid wires and stranded wires. All wire types can be used in both plated and un-plated condition.

This small contact is packed with several key features that provide significant functionality in a broad range of applications. The contact is designed for PCB surface mount and termination is accomplished with 12-18AWG wires pushed directly into the contact.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • Maximum 20 Amps current rating meets robust application requirements
  • Accepts 12-18 AWG solid and stranded wires
  • Box contact with side walls provides maximum mechanical stability & wire retention
  • Tape and reel packaged for automated SMT placement
  • UL approved
Typical Applications:
Typical Applications:
  • Machine Controls: motors, drives, solenoids, sensors, battery packs, fans and pumps
  • Commercial Buildings: controls, security, fire and sensors
  • SSL/LED: Fixtures, signage and street lights
  • Home appliance: Vacuums and floor cares, washing machines, dryers

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Model

Resources

Catalogs
Fast Facts