Accelerating Innovation

8040 Series | 1.0mm Pitch

Connector Type: FFC / FPC, Ethernet, Specialty, Board to Board (BtB), Wire to Board (WtB), Wire to Wire (WtW)
Technology: Fine Pitch, Insulation Displacement (IDC), Poke-Home, 2-Piece, Card Edge, Compression / Battery, Memory, Input/Output (I/O), Splice, DIN, Rack & Panel, Single-Pair Ethernet (SPE), Shield Locks
# of Positions: 2
Current Rating DC 1.0A/Contact
Voltage Rating: DC 30V/Contact
Operating Temperature: -55°C to +80°C
Industries: Automotive, Medical, Industrial, IoT, Consumer, Transportation / Commercial Vehicles, Data / Telecom, Mobile Devices, Military / Aerospace
SKU: 8040 Category:

Description

Overview:

8040 Series | 1.0mm Pitch

The 8040 Series are super small, low profile Wire to Board Connectors featuring a pitch of 1.0mm and mating height of 1.4mm with two contacts to meet market needs for high-density packaging, especially in small mobile devices.

Suitable for small consumer devices such as smartphones, tablet PCs, wearable devices, laptops, audio equipment and game machines.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • Pitch of 1.0mm
  • Mating height of 1.4mm
  • Meets market needs for high-density packaging
Typical Applications:
Typical Applications:
  • Smartphone/Tablet PC
  • Wearable Device
  • Laptop
  • Audio equipment
  • Gaming Equipment

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Model

Resources

For More Detailed Information