Accelerating Innovation

8041 Series | 0.9mm Pitch

Connector Type: Wire to Board (WtB)
Technology: Fine Pitch
# of Positions: 2
Current Rating DC 1.0A/Contact
Voltage Rating: DC 30V/Contact
Operating Temperature: -55°C to +80°C
Industries: Automotive, Medical, Industrial, IoT, Consumer, Transportation / Commercial Vehicles, Data / Telecom, Mobile Devices, Military / Aerospace
SKU: 8041 Category:

Description

Overview:

8041 Series | 0.9mm Pitch

The 8041 Series are super small and low-profile wire to board type connectors featuring a pitch of 0.9mm and mating height of 0.9mm which is one of the lowest in the industry (based on research by Kyocera Corporation; as of September 2023). These products were developed to meet market requirements for high- density packaging, especially designed for small mobile devices.

Suitable for small consumer devices such as smartphones, tablet PCs, wearable devices, laptops, audio equipment and game machines.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • A pinching structure (two-point contact design) is adopted to enhance resistance to vibrations or drop shocks and ensure high contact reliability. AWG #32, a wire of the standard type, is applicable.
  • A four-point insulator locking structure is adopted to ensure tolerance to impacts and vibrations, which enables a firm “click” feeling and assured retention force in mating despite its low profile.
  • Nickel-plated area on the contact prevents solder wicking.
Typical Applications:
Typical Applications:
  • Smartphone/Tablet PC
  • Wearable Device
  • Laptop
  • Audio equipment
  • Gaming Equipment

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Model

Resources

For More Detailed Information