Accelerating Innovation

8069 Series | Shield Locks

Connector Type: Specialty
Technology: Shield Locks
# of Positions: 1
Current Rating AC/DC 0.5/Contact
Voltage Rating: AC/DC 5V
Operating Temperature: -30°C to +80°C
Industries: Automotive, Medical, Industrial, IoT, Consumer, Transportation / Commercial Vehicles, Data / Telecom, Mobile Devices
SKU: 8069 Category:

Description

Overview:

8069 Series | Shield Locks

The 8069 Series are small terminals called Shield Locks developed to fix shield cases used inside digital media. The use of Shield Locks simplifies the attachment of shield cases by allowing one-touch operation, which was conventionally carried out by manual soldering. In addition, the Shield Lock features a structure enabling disconnection, which greatly improves operability in part replacements and maintenance of shield cases.

Suitable for smartphones, tablet PCs, laptops, audio equipment, game machines industrial equipment and power supplies etc.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • Shield Locks securely connect and hold shield cases with a structure featuring springs on both sides
Typical Applications:
Typical Applications:
  • Smartphone/Tablet PC
  • Laptop
  • Industrial Equipment
  • Power supplies
  • Audio equipment
  • Gaming Equipment

3D Model

Resources

Click to Visit Kyocera Electronics Website