Accelerating Innovation

9155-020 Series | Battery Connector – 1.27mm Pitch

Connector Type: Board to Board (BtB)
Technology: Compression / Battery
# of Positions: 2-5
Current Rating 3 Amp / Contact (2 & 3 way)
2 Amp / Contact (4 & 5 way)
Voltage Rating: 400 VAC
Operating Temperature: -40°C to +125°C
Industries: Automotive, Medical, Industrial, IoT, Consumer, Transportation / Commercial Vehicles
SKU: 9155-020 Category:

Description

Overview:

9155-020 Series | Battery Connector – 1.27mm Pitch

Board-to-Board battery connectors were originally designed for mobile equipment, but now it can be used for much wider range of applications. KYOCERA AVX Interconnect extends their range of board-to-board battery connectors to include a 1.27mm small pitch part. This new version 9155-020 has a nominal working height 2.5-3.1mm. This series includes 2 through 5 position connectors that are end to end stackable. These connectors are rated at a full 3 Amps per contact for 2 & 3 ways and 2 Amps per contact for 4 & 5 ways.

The complete family of connectors 9155 series from Kyocera AVX offer all the same advantages: Ultra reliable and robust gold plated beryllium copper contacts provide high integrity connections in harsh environments, with up to 15000 mating operations. Parts are supplied in tape and reel for automatic pick and place. Whatever your requirements, the 9155 series battery connector can also be customized to suit our applications.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • Insulator Height 2.35mm
  • Gold Plated BeCu Contacts
  • Small Pitch 1.27mm
  • Flame Retardant Plastic per UL94 V-0
Typical Applications:
Typical Applications:
  • Handheld / Portable Devices
  • Battery Packs
  • Patient Monitoring / Portable Medical Electronics
  • Industrial Devices
  • Internet Appliances

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Model

Resources

Catalogs