Accelerating Innovation

9155-250 Series | Battery Connector – Reduced 2.5mm Pitch

Connector Type: Board to Board (BtB)
Technology: Compression / Battery
# of Positions: 2, 3, 4, 5
Current Rating 3A / Contact
Voltage Rating: 125 VAC
Operating Temperature: -40°C to +125°C
Industries: Automotive, Medical, Industrial, IoT, Consumer, Transportation / Commercial Vehicles
SKU: 9155-250 Category:

Description

Overview:

9155-250 Series | Battery Connector – Reduced 2.5mm Pitch

The 9155-250 has a nominal working height of 4.5mm compared with the existing 9155-200 which has a nominal working height of 3mm. These connectors are rated at a full 3 Amps per contact on 2.5mm centers. This series includes 2 through 5 position connectors that are end to end stackable.

The complete family of connectors 9155 series offer all the same advantages: Ultra reliable and robust gold plated beryllium copper contacts provide high integrity connections in harsh environments, with 5000 mating operations, high temperature nylon plastic for RoHS soldering. Additionally, 9155-250 is made from halogen free nylon.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • 3.6mm insulator height
  • 3 amps/contact
  • Large SMT mounting area for positive mechanical attachment
  • 5,000 mating cycles
  • End-to-end stackable
Typical Applications:
Typical Applications:
  • Handheld/portable devices requiring docking or cradle charging
  • Patient monitoring or portable medical electronics
  • Industrial devices requiring pluggable or programming modules
  • Internet appliances requiring battery back-up

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Model

Resources

Catalogs