Accelerating Innovation

9158-000 Series | Parallel/Stacking – Dual Row Stacker

Connector Type: Board to Board (BtB)
Technology: Compression / Battery
# of Positions: 16, 20, 24, 28
Current Rating 1A / Contact
Voltage Rating: 125VAC (RMS or DC Equivalent, based on placement distance)
Operating Temperature: -55°C to +125°C
Industries: Automotive, Medical, Industrial, IoT, Consumer, Transportation / Commercial Vehicles
SKU: 9158-000 Category:

Description

Overview:

9158-000 Series | Parallel/Stacking – Dual Row Stacker

The MOBO® series 9158 is a one-piece connector used to connect two PCBs within mobile phones, pagers, PDAs, security, handheld scanners, etc. in a cost-effective manner. A standard range is available with 16, 20, 24 and 28 contacts to suit stack heights of 1.90mm to 3.30mm. Other contact variants are also available up to 5.10mm, in custom housings. The SOLO STACKER can allow a spacing tolerance of up to ±0.30mm and still provide reliable connections between the PCBs, even if they are not parallel. SOLO STACKER is designed for PCB surface mounting and is supplied in tape and reel packaging. Gold plated pads on the mating PCB or suitable flex circuits provide connection between the boards. Whatever your requirements this SOLO STACKER can also be customized to suit your applications.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • Reduced assembly time
  • Only one part to purchase and stock
  • Due to the unique contact design, the mating device does not have to be parallel
  • Extremely robust when subjected to shock and vibration
  • Cost effective
  • Helps reduce tolerance accumulation within system
Typical Applications:
Typical Applications:
  • Mobile Phones
  • PDA
  • Medical
  • PMR
  • Industrial
  • Security
  • Handheld Scanner
Video:
Video:

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Model

Resources

Catalogs