Accelerating Innovation

9159-000 Series | Coplanar/Linear – Standard Card Edge

Connector Type: Board to Board (BtB)
Technology: Card Edge
# of Positions: 2, 3, 4, 5
Current Rating 3A / Contact
Voltage Rating: 300 VAC
Operating Temperature: -40°C to +125°C
Industries: Medical, Lighting, Industrial, IoT, Consumer, Transportation / Commercial Vehicles
Certifications:
SKU: 9159-000 Category:

Description

Overview:

9159-000 Series | Coplanar/Linear – Standard Card Edge

The 9159 series of Board-to-Board interconnect system allows two PCBs to be mated end-to-end creating strips of LED lighting. Designed specifically for the unique Solid State Lighting (SSL) market requiring coplanar (horizontal-to-horizontal) PCB mating. The 1-Piece Card Edge connector was developed to provide a reliable, low cost and simple means of connecting multiple PCBs together. The single stamped contact has dual contact beams to guarantee a high contact force on standard 1.6mm PCBs. These connectors are available in 2 through 5 positions and are on 2.0mm pitch centers to provide a 3 amp continuous rating.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • Dual contacts provide positive contact force for enhanced reliability
  • Mates with standard 1.6 ± 0.15mm PCB on 2.0mm pad pitch
  • 3 amp current rating for high current applications
  • Available in white: supports SSL market preferences
Typical Applications:
Typical Applications:
  • Coplanar PCB mating in SSL products
  • LED linear lighting strips

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Model

Resources

Catalogs