Accelerating Innovation

9159-400 Series | Coplanar/Linear – Single 2 Piece Contacts

Connector Type: Board to Board (BtB)
Technology: 2-Piece
# of Positions: 1
Current Rating 5A
Voltage Rating: UL 300V (Based on placement distance)
Operating Temperature: -40°C to +125°C
Industries: Automotive, Lighting, Industrial, IoT, Consumer, Transportation / Commercial Vehicles
Certifications:
SKU: 9159-400 Category:

Description

Overview:

9159-400 Series | Coplanar/Linear – Single 2 Piece Contacts

Dissecting linear LED lighting from a connector standpoint looks very simple from far away, but up close there is no magical solution. Even though there have been new connectors developed in recent years specifically for this application, the specific requirements in challenging new designs continue to push for something better, different and more cost competitive. KYOCERA AVX has been one of the companies developing new connector systems for this specific application. The 2-Piece 9159 series offers the smallest profile while still supporting full 5 Amp capability.

KYOCERA AVX’s latest approach is to not even have a connector! LED’s run down the center of the board looking to minimize pitch densities to maximize light output. Connectors interrupt this requirement at each Board-toBoard interface. By design and construction, providing a single contact connector is not economical. However, removing the cost of the connector without removing the functionality provides both a technical and cost effective solution. By removing the insulator and allowing contacts to be placed individually, the PCB can be designed with the LEDs in the center of the PCB and the contacts on the outer edges. This optimizes the design for functionality and assembly at the best cost possible. More specifically, the contacts are packaged in T&R for automatic placement, absorb significant x and y assembly tolerances and provide a reliable gold-to-gold active contact interface. Application notes are available to outline all of the contact configurations to support both BTB and WTB applications.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • Gold plated horizontal contact system maximizes lateral PCB alignment and mating tolerances with a proven 2-pc connector solution
  • Contact height has been minimized to 1.2mm above the PCB to prevent any shadowing effect
  • Contacts can be individually spaced to support any voltage rating with a full 5 Amp current rating
  • Individual contacts can support BTB and WTB applications
Typical Applications:
Typical Applications:
  • Linear LED strip lighting
  • Commercial/Industrial co-planar or extended card applications

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Model

Resources

Catalogs
Application Notes