Accelerating Innovation

9159-500 Series | Perpendicular Mother/Daughter – Inverted Thru Board Card Edge

Connector Type: Board to Board (BtB)
Technology: Card Edge
# of Positions: 2, 3, 4, 5, 6
Current Rating 2A / Contact
Voltage Rating: 300 VAC
Operating Temperature: -40°C to +125°C
Industries: Automotive, Medical, Lighting, Industrial, IoT, Consumer, Transportation / Commercial Vehicles
Certifications:
SKU: 9159-500 Category:

Description

Overview:

9159-500 Series | Perpendicular Mother/Daughter – Inverted Thru Board Card Edge

KYOCERA AVX has developed the 1-Piece bottom entry card edge connector to allow a perpendicular PCB to be mated to a top mounted main FR4 or metal core PCB from the bottom side. The most popular application on the market is in the LED bulb market where the FR4 driver card needs to mate to the top pads on a metal core LED board. A unique design feature of the KYOCERA AVX connector is that it allows for both a 1.6mm and 0.8mm mating PCB thickness, giving designers flexibility in their PCB layout and selection. The additional “Anti-Touch” cap can be ordered pre-assembled onto the connector or separately. This component protects an individual for electrical contact if the lens comes off or the bulb is broken. This is a UL mandated safety requirement.

The connectors offer a range of 2 positions to 6 positions in order to add additional functionality in the application design such as color control or specific control lines. The connector is UL rated with halogen free material and capable of operating temperatures up to 120ºC.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • Available 2p-6p for added design functionality and color control in bulb applications
  • Low profile top mounted design does not interfere with LEDs
  • Gold plated BeCu contact system for high reliability in harsh environments
  • Accepts both 0.8mm and 1.6mm PCB’s for added design options
Typical Applications:
Typical Applications:
  • Provides perpendicular, bottom entry PCB mating to a top mounted card edge contact based connector

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Model

Resources

Catalogs
Application Notes