Accelerating Innovation

9159-800 Series | Dual Entry Card Edge Connector

Connector Type: Board to Board (BtB)
Technology: Card Edge
# of Positions: 4 – 20
Current Rating 1.4 – 2.0A
Voltage Rating: 150VAC (RMS) or DC Equivalent
Operating Temperature: -40°C to +125°C
Industries: Automotive, Medical, Lighting, Industrial, IoT, Consumer, Transportation / Commercial Vehicles
Certifications:
SKU: 9159-800 Category:

Description

Overview:

9159-800 Series | Dual Entry Card Edge Connector

KYOCERA AVX Interconnect continues to expand its card edge product offering with the 9159-800 series of Dual Entry Card Edge Connectors, starring our company’s field proven spring contact technology.

Kyocera AVX’s 9159-800 series of card edge connectors is a dual entry mating solution featuring a reduced pitch of 1mm with gold plated beryllium copper compression contacts. Which results in a highly reliable, small form factor, vertical card edge connector. This unique design allows connection of the mating board from either side of the board (top or bottom entry).

The 9159-800 series is available from 4 to 20 positions, rated up to 2.0A per contact, and is designed for mating PCB boards with 1.6mm thickness and gold-plated pads.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • Unique vertical card edge solution capable of mating from both sides
  • Excellent electrical and mechanical performance provides high integrity connections in harsh environments
  • Small form factor, vertical card edge
  • Recessed thru board PCB mounting for lower profile
  • Easy installation with low mating forces
Typical Applications:
Typical Applications:
  • Automotive body electronics & infotainment
  • Transportation
  • Industrial & factory automation (sensor, light curtains…)
  • Home automation
  • White goods
  • Product Specification: Refer to 201-01-247
  • Application Notes: Refer to 201-01-248

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Model

Resources

Catalogs
Literature