Accelerating Innovation

9162-400 Series | Slide-In Low Profile SIM

Connector Type: Specialty
Technology: Memory
# of Positions: 6
Current Rating 0.3A / Contact
Voltage Rating: 15 VAC
Operating Temperature: -55°C to +70°C
Industries: Industrial, Consumer
SKU: 9162-400 Category:

Description

Overview:

9162-400 Series | Slide-In Low Profile SIM

The Slide-In Low Profile SIM: 9162-400 has six positions with a 0.70mm to SIM base, a side bracket to add solder security, and SIM guidance using the side walls.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • SMT Slide-In SIM
  • Molded in high temperature LCP
  • 0.38μm Gold on contact surface and gold flash on contact tails
  • 1.60mm connector height
  • Tape & Reel packaging
Typical Applications:
Typical Applications:
  • Cellular Phones
  • Radios

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Model

Resources

Catalogs