Accelerating Innovation

9215 Series | Wire to Wire Connector

Connector Type: Wire to Wire (WtW)
Technology: Splice
# of Positions: 1
Current Rating Aluminum Wire: 9A
Cooper Wire: 3A-10A
Voltage Rating: AC/DC 125V
Operating Temperature: -40°C to +80°C
Industries: Automotive, Transportation / Commercial Vehicles
SKU: 9215 Category:

Description

Overview:

9215 Series | Wire to Wire Connector

The 9215 Series are Branch Connectors designed for easy attachment of additional parts for automobiles by use of pliers. This products enable the main wire harness to branch into the electrical component side when attaching the additional parts. Any part of the main wire harness is available to branch, which contributes to great workability.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • Contact Material: Copper alloy
  • Insulator Material: Thermoplastic
  • Operating Temperature Range:-40 to +80°C (Copper Wire Type)