Accelerating Innovation

9257-000 Series | Reduced Size I/O, 16P

Connector Type: Specialty
Technology: Input/Output (I/O)
# of Positions: 16
Current Rating 1A / Contact
Voltage Rating: 125 VAC
Operating Temperature: -55°C to +85°C
Industries: Medical, Industrial, Consumer, Mobile Devices
SKU: 9257-000 Category:

Description

Overview:

9257-000 Series | Reduced Size I/O, 16P

An I/O interconnect system designed for portable equipment. KYOCERA AVX offers this plug and socket reduced size system as a standard product. The fixed SMT socket is designed to be mounted on a PCB and housed within a portable device. The plug is designed for cable termination with options of single and double sided contacts and customizing the overmold cover or parts can be supplied as connector only for sub contract termination. The socket connector houses 16 contacts in two rows on 1.25mm pitch with a rating of 1 amp per contact. Both connectors are RoHS compliant.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • No latching is required due to the click design of the contacts
  • Optional customization of the overmold cover
  • Options of single row (8 way) or dual row (16 way) plug connector
  • Compact size to optimize PCB real estate
  • Metal outer cover provides integrated PCB location and solder tab
  • Positive alignment and orientation of the plug and socket
  • 5K mating cycles and 1 amp rated
Typical Applications:
Typical Applications:
  • Cellular Phones
  • Handheld Devices
  • Industrial Modules
  • Medical Electronics

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Model

Resources

Catalogs