Accelerating Innovation

9257-100 Series | Mini I/O, 12P

Connector Type: Specialty
Technology: Input/Output (I/O)
# of Positions: 12
Current Rating 0.5A / Contact
Voltage Rating: 50 VAC
Operating Temperature: -55°C to +85°C
Industries: Medical, Industrial, Consumer, Mobile Devices
SKU: 9257-100 Category:

Description

Overview:

9257-100 Series | Mini I/O, 12P

KYOCERA AVX offers the 12 way mini I/O connector as a standard product. The fixed SMT socket is designed to be mounted on a PCB and housed within a portable device. The plug is designed for cable termination with options of single and double sided contacts. Parts can be supplied as connectors only for sub contract termination, or with a custom overmold cover. The socket connector houses 12 contacts in a single row on 0.50mm pitch.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • No latching required due to the click design of the contacts
  • Optional customization of the overmold cover
  • Compact size to optimize PCB real estate
  • Metal outer cover provides integrated PCB location and solder tab
  • Positive alignment and orientation of the plug and socket
Typical Applications:
Typical Applications:
  • Medical Electronics
  • Cellular Phones
  • Industrial Modules
  • Hand Held Devices

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Model

Resources

Catalogs