Accelerating Innovation

9258-000 Series | Parallel/Stacking – Ultra Low Profile Stacker

Connector Type: Board to Board (BtB)
Technology: Compression / Battery
# of Positions: 8
Current Rating 1A / Contact
Voltage Rating: 125VAC (Based on placement distance)
Operating Temperature: -55°C to +125°C
Industries: Automotive, Medical, Industrial, IoT, Consumer, Transportation / Commercial Vehicles
SKU: 9258-000 Category:

Description

Overview:

9258-000 Series | Parallel/Stacking – Ultra Low Profile Stacker

The SOLO series 9258 is a one-piece connector used to connect two PCBs in a cost effective manner. This connector is a 1.0mm pitch available in an 8 position with stack heights of 0.40mm and 0.80mm. It is available with or without location bosses. This connector is designed for PCB surface mounting and is supplied in tape and reel packaging. Gold plated pads on the mating PCB or suitable flex circuits provide connection between the boards.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • Reduced assembly time
  • Only one part to purchase and stock
  • Due to the unique contact design, the mating device does not have to be parallel
  • Extremely robust when it comes to shock and vibration
Typical Applications:
Typical Applications:
  • Mobile phones
  • Handheld scanners
  • Portable medical devices
  • Display interface

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Model

Resources

Catalogs