Accelerating Innovation

9296-200 Series | Poke-Home Connectors – Low Profile Horizontal 20-26 AWG

Connector Type: Wire to Board (WtB)
Technology: Poke-Home
# of Positions: 1, 2, 3, 4, 5, 6
Current Rating 3.75A – 9A (Depends on Wire Gauge)
Voltage Rating: 300 VAC
Operating Temperature: -40°C to +130°C
Industries: Lighting, Industrial, IoT, Consumer, Transportation / Commercial Vehicles
Certifications:
SKU: 9296-200 Category:

Description

Overview:

9296-200 Series | Poke-Home Connectors – Low Profile Horizontal 20-26 AWG

The new 9296 series connector provides a quick and reliable wire-to-board termination in a sleek 3.0mm pitch by 2.5mm high SMT package for a broad range of industrial and commercial applications. With almost every product on the market having to deal with a small number of discrete wires connecting components to a PCB, the 9296 connector series meets this challenge by simply stripping the wire and inserting them into a 1 to 6 position connector. This makes the connector very cost effective and termination friendly within the factory as well as in the field by electrical installers.

Developed for harsh industrial applications, the connector integrates the already proven 2mm dual beam poke-home contact into a connector housing. The high spring force Phosphor Bronze contact accepts a wide range (20-26AWG solid or stranded) of wire to accommodate any wire combination within a single connector.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • Simple strip and poke-home wire insertion with easy twist and pull wire extraction
  • 2.5mm height achieves the lowest height possible for this AWG range
  • Accepts 20-26 AWG solid and stranded wires
  • High spring force dual beam box contact provides maximum mechanical stability and wire retention
Typical Applications:
Typical Applications:
  • Machine Controls: motors, drives, solenoids, sensors, fans and pumps
  • Commercial Buildings: controls, security, fire and sensors
  • Smart Grid: meters, breakers and panels
  • SSL/LED: bulbs, fixtures, signage and streetlights
Video:
Video:

Product Overview

Please accept YouTube cookies to play this video. By accepting you will be accessing content from YouTube, a service provided by an external third party.

YouTube privacy policy

If you accept this notice, your choice will be saved and the page will refresh.

Poke-Home Connectors Overview

Please accept YouTube cookies to play this video. By accepting you will be accessing content from YouTube, a service provided by an external third party.

YouTube privacy policy

If you accept this notice, your choice will be saved and the page will refresh.

Low Profile Horizontal Poke-Home Connector 00-9296-00X Series

Please accept YouTube cookies to play this video. By accepting you will be accessing content from YouTube, a service provided by an external third party.

YouTube privacy policy

If you accept this notice, your choice will be saved and the page will refresh.

Industrial Connectors Overview

Please accept YouTube cookies to play this video. By accepting you will be accessing content from YouTube, a service provided by an external third party.

YouTube privacy policy

If you accept this notice, your choice will be saved and the page will refresh.

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Model

Resources

Catalogs
Application Notes