Accelerating Innovation

9276-000 Series | Poke-Home Connectors – Standard Horizontal 18-26 AWG

Connector Type: Wire to Board (WtB)
Technology: Poke-Home
# of Positions: 1, 2, 3, 4, 6, 8
Current Rating 6A / Contact
Voltage Rating: 300 VAC
Operating Temperature: -40°C to +125°C
Industries: Lighting, Industrial, IoT, Consumer, Transportation / Commercial Vehicles
Certifications:
SKU: 9276-000 Category:

Description

Overview:

9276-000 Series | Poke-Home Connectors – Standard Horizontal 18-26 AWG

The new 9276 series connector provides a quick and reliable wire-to-board termination in a sleek 2.5mm pitch SMT package for a broad range of industrial and commercial markets. With almost every product on the market today having to deal with a small number of discrete wires to connect components to a board, the 9276 series connectors meets this challenge by simply stripping the wire and inserting them into the connector. This makes the connector very termination friendly within the factory as well as in the field by electrical installers.

Developed for harsh industrial and Solid State Lighting (SSL) applications, the connector was designed with a high spring force Beryllium Copper upper spring contact to accept a wide range (18-26 AWG solid or stranded) of wire to meet multiple applications with a single connector. By incorporating a dual-contact design we were able to maximize current rating (6 Amps) and minimize PCB space. For example, the 4p connector has a footprint of 90 sq-mm while competing products are 160 sq-mm. The dual-contact design also provides two solder points for each wire eliminating the need for external anchor tabs. KYOCERA AVX provides a small insertion / extraction tool which will allow the wires to easily be replaced up to 5 times.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • Simple strip, insert and removal design
  • SMT RoHS termination to the PCB with minimal footprint
  • Accepts 18-26 AWG Solid and Stranded wires
  • Expanded size offering to maximize application potential; 1, 2, 3, 4, 6 & 8 positions
  • High spring force top contact provides a lance type retention to capture and retain the wire
  • Small and high CV
Typical Applications:
Typical Applications:
  • Smartphone
  • Tablet PC
  • Available in standard white and optional black color
Video:
Video:

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Model

Resources

Catalogs
Application Notes