Accelerating Innovation

9286-100 Series | Poke-Home – Junction Box

Connector Type: Wire to Wire (WtW)
Technology: Poke-Home
# of Positions: 4, 6, 8
Current Rating 10A Total
Voltage Rating: 300 VAC
Operating Temperature: -40°C to +125°C
Industries: Lighting, Industrial, IoT, Consumer, Transportation / Commercial Vehicles
Certifications:
SKU: 9286-100 Category:

Description

Overview:

9286-100 Series | Poke-Home – Junction Box

The 9286 series of Junction Box connectors provide a high spring force Beryllium Copper contact system that uses simple push button activation to insert and remove individual stripped wires in the connection process. There is a forward and aft shrouded (to prevent accidental activation) push button for each wire connection that can be operated individually or simultaneously with a simple plastic tool or ball point pen tip. This connector family has been designed to bring a single wire in and then have multiple output (bus structure) wires of the same power or signal. Four, Six or Eight wires can be electrically connected together in a single connector body which will support any combination of wire gauges from 18AWG up to 26 AWG. Wires can be removed or replaced up to 5 times so there is no need to replace the connector in a new installation.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • High spring force top contact provides a lance type retention to capture and retain the wire
  • Shrouded dual push button activation for easy wire insertion/removal
  • Accepts 18-26AWG Solid and Stranded wires; any combination
  • Expanded size offering to maximize application potential; 4, 6 or 8 positions
  • Optional mounting tape to secure in panel mounting applications
  • Molded in position numbers and schematic for easy identification
Typical Applications:
Typical Applications:
  • Industrial/Machine Control; motors, solenoids, PLCs, pumps, valves, sensors, fans
  • Commercial/Building; fixtures, fire, security, surveillance, blinds, sensors, controlsC
  • Commercial/Industrial LED; retail, office, manufacturing, signage, displays
Video:
Video:

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Model

Resources

Catalogs
Application Notes