Accelerating Innovation

9286-200 Series | Reduced Thru Wire Connector 18-24 AWG

Connector Type: Wire to Wire (WtW)
Technology: Poke-Home
# of Positions: 1, 2, 3, 4, 5, 6
Current Rating 2A-8A (Depending on Wire Gauge)
Voltage Rating: 300 VAC
Operating Temperature: -40°C to +130°C
Industries: Lighting, Industrial, IoT, Consumer, Transportation / Commercial Vehicles
Certifications:
SKU: 9286-200 Category:

Description

Overview:

9286-200 Series | Reduced Thru Wire Connector 18-24 AWG

The reduced 9286-200 series of thru wire connectors expands on the already proven 9286 poke-home discrete WTW family of connectors, but in a smaller package size. The development of an active stainless steel spring contact eliminates the need for push button activation to insert and remove wires which offers a significant cost savings. The mechanical properties of this contact provide maximum wire retention across a broad range of solid and stranded wire gauges, making this connector very versatile in field installations.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • Simple strip and poke-home wire insertion with twist and pull wire extraction
  • High spring force stainless steel contact maximizes cost, strength, and flexibility
  • Accepts 18-24 AWG solid and stranded wires
  • Expanded size offering to cover multiple power and signal applications: 1p-6p
Typical Applications:
Typical Applications:
  • Industrial/Machine Control; motors, solenoids, sensors, fans, pumps, etc.
  • Commercial Buildings; controls, security, fire, and sensors
  • Smart Grid; meters, breakers, and panels
  • SSL/LED; fixtures, signage, and streetlights
Video:
Video:

Please accept YouTube cookies to play this video. By accepting you will be accessing content from YouTube, a service provided by an external third party.

YouTube privacy policy

If you accept this notice, your choice will be saved and the page will refresh.

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Model

Resources

Catalogs