Accelerating Innovation

9286-300 Series | Thru Wire Connector 12-18AWG: WTW

Connector Type: Wire to Wire (WtW)
Technology: Poke-Home
# of Positions: 1
Current Rating 10A-15A (Depending on Wire Gauge)
Voltage Rating: 600 VAC
Operating Temperature: -40°C to +130°C
Industries: Lighting, Industrial, IoT, Consumer, Transportation / Commercial Vehicles
Certifications:
SKU: 9286-300 Category:

Description

Overview:

9286-300 Series | Thru Wire Connector 12-18AWG: WTW

Poke-Home wire-to-wire connectors have been proven to be very simple and reliable over the past several years. Until today, they have been focused on the light industrial wire gauge ranges of 18AWG to 24AWG. The latest product has just been developed to address the heavier 12AWG to 18AWG. This new 300 series of connectors employs a single, phosphor bronze contact technology with a center wire stop. Accepting both solid and stranded wires, pre-stripped wires can be easily inserted and then twist and pulled to be removed.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • Simple strip and poke-home wire insertion with twist and pull wire extraction
  • One-Piece contact with high force contact beams provide mechanical stability and wire retention
  • Integral wires stop prevents over insertion
  • Initial -316 product will accept both 16AWG and 18AWG solid and stranded wires
Typical Applications:
Typical Applications:
  • Industrial Machine Controls: motors, drives, solenoids, pumps, coils or transformers
  • Commercial Building: controls, security and fire
  • Smart Grid: meters, breakers and panels
  • SSL fixtures and wiring
  • Application notes: refer to 201-01-218
Video:
Video:

Please accept YouTube cookies to play this video. By accepting you will be accessing content from YouTube, a service provided by an external third party.

YouTube privacy policy

If you accept this notice, your choice will be saved and the page will refresh.

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Model

Resources

Catalogs