Accelerating Innovation

9296-550 Series | Poke-Home Connectors – Vertical Top Entry 18-26 AWG

Connector Type: Wire to Board (WtB)
Technology: Poke-Home
# of Positions: 1, 2, 3, 4, 5, 6
Current Rating 3A-7A (Depending on Wire Gauge)
Voltage Rating: 600 VAC (RMS) or DC Equivalent 1 way
300 VAC (RMS) or DC Equivalent 2 – 6 way
Operating Temperature: -40°C to +130°C
Industries: Lighting, Industrial, IoT, Consumer, Transportation / Commercial Vehicles
Certifications:
SKU: 9296-550 Category:

Description

Overview:

9296-550 Series | Poke-Home Connectors – Vertical Top Entry 18-26 AWG

The new SMT vertical top entry connector allows for 18AWG to 26AWG wires to be simply stripped and inserted into the connector body at 180 degree orientation to the top side of the PCB. This single connector will replace existing 2-Piece WTB solutions where a header is soldered onto the PCB and a secondary crimp-to-wire receptacle assembly is plugged in. Available in 1-6 positions, each connector will accept the entire wire gauge range for either solid or stranded wires at varying current ratings supported by each wire size. Once inserted, wires can easily be removed or replaced by twisting/unscrewing or by using a small blade extraction tool.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • Dual Beam box contact provides maximum mechanical stability and wire retention
  • Tape and reel packaged for automated SMT placement
  • Will accept either solid or stranded wire, 18-26AWG, plated or un-plated wires
  • Simple strip and insert for wire loading, with easy twist and pull for wire removal
Typical Applications:
Typical Applications:
  • Industrial/Ruggedized Wire-to-Board applications
  • Replace hard soldering of wire to a PCB
  • Replace costly 2-Piece header and receptacle products
Video:
Video:

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Model

Resources

Catalogs
Application Notes