Accelerating Innovation

9715 Series | Wire to Wire Connector

Connector Type: Wire to Wire (WtW)
Technology: Splices
# of Positions: 1
Current Rating Aluminum Wire: 8A-9A
Cooper Wire: 9A
Voltage Rating: AC/DC 125V
Operating Temperature: -40°C to +85°C
Industries: Automotive, Transportation / Commercial Vehicles
SKU: 9715 Category:

Description

Overview:

9715 Series | Wire to Wire Connector

The 9715 Series are Branch Connectors designed for easy attachment of additional parts for automobiles by use of pliers. This products enable the main wire harness to branch into the electrical component side when attaching the additional parts. Any part of the main wire harness is available to branch, which contributes to great workability. By combining a unique housing lock structure with sealant materials , the new connectors are able to meet the waterproof protection standard IPX9K. It has cleared the evaluation based on the North American automobile standard “USCAR-2” and the Japanese Automotive Standards Organization “JASO D616”.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • Designed to meet the special interconnection requirements of aluminum wiring
  • Easy to assemble – Simply insert the wires and apply pressure
  • Contact Material: Copper alloy
  • Insulator Material: Thermoplastic
  • Operating Temperature Range:-40°C to +85°C

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Model

Resources

Click to Visit Kyocera Electronics Website