Accelerating Innovation

X9001248 – External Magnetic Mount LTE Antenna

Antenna Type:External (Outdoor)
IP Rating:IP65
Technology:Cellular / 2G / 3G / 4G / LTE / LTE-M / NB-IoT / LoRa / SigFox / Z-Wave / ISM
Band:868/915 / LTE B1 / B2 / B3 / B4 / B5 / B6 / B8 / B9 / B10 / B12 / B13 / B17 / B18 / B19 / B20 / B23 / B24 / B25 / B26 / B27 / B28 / B29 / B30 / B32 / B33 / B34 / B35 / B36 / B37 / B38 / B39 / B85
Frequency:698-960 MHz / 863-928 MHz / 1710-2690 MHz
Peak Gain:Various Depending on Frequency – Refer to Datasheet
Average Efficiency:Various Depending on Frequency – Refer to Datasheet
Size (mm):112.0 x 29.0
Weight (grams):50.0
Mounting:Magnet Mount + Cable + Connector
Antenna Series:X9001248 | View P/N Nomenclature

Check Availability of Typical Part Numbers

Part Number

(Click P/N Below)
ConnectorCable LengthCable Type
X9001248-4GMSMB1000R
SMA (Male)1.0mRG-174
X9001248-4GMSMB2500R
SMA (Male)2.5mRG-174
X9001248-4GMSMB3000R
SMA (Male)3.0mRG-174
X9001248-4GMRMB3000R
RP-SMA (Male)3.0mRG-174
X9001248-4GMSMB1500L
SMA (Male)1.5mLMR100
X9001248-4GMSMB2000L
SMA (Male)2.0mLMR100
X9001248-4GMSMB2500L
SMA (Male)2.5mLMR100
X9001248-4GMRMB3000L
RP-SMA (Male)3.0mLMR100

Looking for a different cable length or connector?

Send your inquiry: antenna.info@kyocera-avx.com


SKU: X9001248 Category:

Description

This family of External antennas are designed to offer the best performances for a wide range of applications .X9001248 is specially developed to deliver stable Gain across 2G, 3G, 4G cellular bands. This antenna is designed to be mounted on a ground plane for optimal performance.