Accelerating Innovation

P822602-01 – Universal Broadband FR4 Embedded LTE / 5G / LPWA Antenna (Mirrored to P822601) Evaluation Board

Antenna Type: Evaluation Board
Technology: Cellular / 2G / 3G / 4G / LTE / LTE-M / NB-IoT / 5G / Sub-6 GHz
Band: LTE B1 / B2 / B3 / B4 / B5/ B6 / B7 / B8 / B9 / B10 / B12 / B13 / B14 / B17 / B18 / B19 / B20 / B23 / B24 / B25 / B26 / B27 / B28 / B29 / B30 / B32 / B33 / B34 / B35 / B36 / B37 / B38 / B39 / B40 / B41 / NR78 / B85
Frequency: 698-960 MHz / 1710-2700 MHz / 3300-3800 MHz
Peak Gain: Various Depending on Frequency – Refer to Datasheet
Efficiency: Various Depending on Frequency – Refer to Datasheet
Size (mm): 140.0 X 50.0
Mounting: Connector
Evaluation Board P/N: P822602-01
Associated Antenna P/N: P822602
SKU: P822602-01 Category:

Description

The Universal Broadband Embedded LTE/5G/LPWA antenna utilizes Isolated Magnetic Dipole™ (IMD) technology which address the challenges facing today’s product designers. IMD’s high performance and isolation characteristics offer better connectivity and minimal interference. Mirrored version variant offered as P822602.

Stays in Tune

These antennas use patented IMD technology in many antenna configurations to provide high performance. IMD antennas requires a smaller design keep-out area, carry lower program development risk which yields a quicker time-to-market, without sacrificing RF performance.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.