Accelerating Innovation

X1006059 – Compact External 2.4 GHz Antenna

Antenna Type: External (Indoor)
Technology: WiFi / Bluetooth / BLE / ISM / ZIGBEE / WLAN / Matter / Thread
Frequency: 2400-2485 MHz
Peak Gain: Free Space = 2.3 dBi
With 50x100mm PCB = 3.1 dBi
Efficiency: Free Space = 45%
With 50x100mm PCB = 64%
Size (mm): 35.0 Height
8.25 Diameter
Weight (grams): 3.2
Mounting: Connector
Antenna P/N: X1006059
SKU: X1006059 Category:

Description

KYOCERA AVX series of External Antennas deliver on the key needs of device designers for higher functionality and performance in IoT environment.

This 2.4GHz terminal antenna offers high performance in small form factor ideal to use for reference kits and demo boards. The antenna can be mounted easily to the device via RP-SMA for indoor applications.

This antenna is measured in Free Space and with 50 x 100 mm PCB.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.