Flexible Termination MLCC Capacitors

Flexible Termination Ceramic Capacitors are engineered to deliver exceptional reliability in today’s most demanding high-performance environments. Designed with advanced mechanical stress mitigation, these capacitors significantly reduce the risk of cracking caused by board flex, thermal cycling, and mechanical shock—making them ideal for automotive, industrial, and mission-critical applications.

By combining the high capacitance advantages of MLCC technology with robust flex-termination architecture, they provide enhanced durability without compromising electrical performance. The result is a dependable, high-density solution that helps extend product life, improve field reliability, and ensure long-term system stability in challenging operating conditions.