Accelerating Innovation

6232 Series | 1.0mm Pitch

Connector Type: FPC / FFC
Technology: Fine Pitch
# of Positions: 3-30
Current Rating AC/DC 0.5A
Voltage Rating: AC/DC 50V
Operating Temperature: -20°C to +85°C
Industries: Automotive, Medical, Industrial, IoT, Consumer, Transportation / Commercial Vehicles, Data / Telecom, Mobile Devices, Military / Aerospace
SKU: 6232 Category:

Description

Overview:

6232 Series | 1.0mm Pitch

The 6232 Series are 1.0mm pitch, Non-ZIF, SMT / through hole type FPC/FFC Connectors with cost advantages. The SMT type is a right angle connector (top or bottom contact) or vertical connector which can be packed in tape and reel for automatic mounting. We offer both right angle and vertical connectors for through hole types, but only bottom contacts are available in right angle versions.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • Contact Material: Copper alloy
  • Insulator Material: Heat-resistant plastic
  • Operating Temperature Range: -20 to +85°C
Typical Applications:
Typical Applications:
  • Industrial Equipment
  • Flat TV
  • Power supplies

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Model

Resources

For More Detailed Information