Consumer Industry
Connector Solutions

Electronic equipment and power management is becoming increasingly critical as our power grid ages and renewable energy comes online. In response, new technologies are being developed to protect equipment from power disturbances and fluctuations. The demand for smart devices capable of monitoring and managing these next-generation technologies is creating new applications for high-reliability wire-to-board connectors, specifically in the 12 AWG to 16 AWG range, in which size and current-handling capabilities are imperative.

As the demand for renewable energy and smart grid technology continues to expand, so does the need for smart power management controls that can accurately monitor and reliably protect the downstream components and systems. Reliant upon an array of cutting-edge electronics, smart power management devices can present engineers with several unique design challenges.

PRODUCTS

Board to Board
Wire to Board
Wire to Wire

RESOURCES

FLYERS & BROCHURES

CATALOGS

TOOLS