Modern technological developments have pushed industries closer together. Mobile Devices need to be smaller, faster and stay cost effective. Mobile devices are not just phones as other items need to be connected. This includes tablets, handheld scanners, and satellite phones. All the applications need to consider noise along with many other factors. The modern mobile device is life has shortened with the immense power and functionality demands.
As these power seeing tiny devices expand, technological developments need to keep up. Like with most applications, noise, power demands, and space are key to consider. KYOCERA AVX continues to push connector solutions with lower height, higher current rating, and data transfer speed. KYOCERA AVX can partner with customers that are looking to extend the product lines.
PRODUCTS

High-Performance Battery Contacts for Mobile Electronics
KYOCERA AVX offers the broadest standard battery connector line available on the market today. These robust connectors, available in horizontal and vertical options, are suited for battery pack integration and general board-to-board connection.
READ MOREConnectors – Mobile and Wearable Applications Flyer
KYOCERA AVX Fine Pitch Connectors offers compact signal and power connectors for today’s consumer electronic product design needs. Designed for high-speed data and power transmission, Kyocera offers fine pitch Board to Board, FPC/FFC and Wire to Board connectors. These features connectors are ideal to meet the changing needs in products such as Smartphones, Tablet PCs, Smart Watches, TWS Earbuds, Fitness Trackers, Smart Glasses, Virtual Reality / Augmented Reality equipment, Smart Home equipment, and many other mobile and wearable devices applications.
READ MORE
RESOURCES