Accelerating Innovation

13-9159-100 Series | Perpendicular Mother/Daughter – Vertical Plug

Connector Type: Board to Board (BtB)
Technology: 2-Piece
# of Positions: 2, 3, 4, 5, 6
Current Rating 5A / Contact
Voltage Rating: 125 VAC (RMS) or DC Equivalent
Operating Temperature: -40°C to +125°C
Industries: Automotive, Lighting, Industrial, IoT, Consumer, Transportation / Commercial Vehicles
Certifications:
SKU: 13-9159-100 Category:

Description

Overview:

13-9159-100 Series | Perpendicular Mother/Daughter – Vertical Plug

This vertical plug connector opens up the spectrum to include all commercial, industrial and transportation applications requiring perpendicular PCB mating and latching Wire-to-Board cabled sockets with an already proven connector system. With sizes from 2p-6p, these gold plated contacts mate with high spring force beryllium copper receptacle connectors.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • Single sided SMT RoHS solder attachment
  • Centrally located pick & place cap for easy placement
  • Gold plated BeCu contact system for high reliability in harsh environments
  • Available in white: supports SSL market preferences
Typical Applications:
Typical Applications:
  • Allows assembly of PCBs at right angles
  • Accepts 24-9159 IDC wired/cabled socket

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Model

Resources

Literature
Catalogs
Application Notes