Accelerating Innovation

14-9159-100 Series | Two-Piece IDC – Plug

Connector Type: Wire to Board (WtB)
Technology: 2-Piece
# of Positions: 2, 3, 4, 5, 6
Current Rating 5A / Contact
Voltage Rating: 125 VAC (RMS) or DC Equivalent
Operating Temperature: -40°C to +125°C
Industries: Automotive, Lighting, Industrial, IoT, Consumer, Transportation / Commercial Vehicles
Certifications:
SKU: 14-9159-100 Category:

Description

Overview:

14-9159-100 Series | Two-Piece IDC – Plug

The IDC cable plug connector allows for 22-24AWG discrete or cabled wires to be easily and reliability terminated into a 9159 standard interface socket connector. This will allow power and signals to be connectors onto a PCB socket connector while providing positive latching. The wire assembly support block allows for 2 through 6 wires to be terminated all in one step with any standard bench top press. IDC covers provide both through (daisy chain applications) and wire stop termination options.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • Mates with standard 9159 horizontal socket, keeping same BTB connector system
  • Economical and reliable IDC wire termination
  • Gold plated BeCu contact system for high reliability in harsh environments
  • Integrally molded latch offers positive latching after mating
Typical Applications:
Typical Applications:
  • Provides Wire-to-Board capabilities to standard 9159 2-Piece connector system
  • In conjunction with the IDC socket WTB connector (24-9159), these connectors provide maximum flexibility to bring power and signal wires onto or off of any board level 9159 connector
Video:
Video:

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Model

Resources

Literature
Catalogs
Application Notes