Accelerating Innovation

5047 Series | 0.5mm Pitch

Connector Type: Board to Board (BtB)
Technology: Fine Pitch
# of Positions: 20-100
Current Rating AC/DC 0.4A/Contact
Voltage Rating: AC/DC 50V/Contact
Operating Temperature: -25°C to +85°C
Industries: Automotive, Medical, Industrial, IoT, Consumer, Transportation / Commercial Vehicles, Data / Telecom, Mobile Devices, Military / Aerospace
SKU: 5047 Category:

Description

Overview:

5047 Series | 0.5mm Pitch

The 5047 Series are Board to Board Connectors featuring a stacking height of 5.0mm/7.0mm.These series feature Kyocera’s original receptacle contacts, realizing secure mating with a fine “click” feeling and high reliability. Designed for automatic mounting machines, packaged in tape and reel.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • Contact Material: Copper alloy
  • Insulator Material: Heat-resistant plastic
  • Operating Temperature Range: -25 to +85°C
  • Designed to have the strong resistance against torque forces on mating area to achieve the high reliability in the natural fall shock.
Typical Applications:
Typical Applications:
  • Laptop
  • Industrial Equipment

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Model

Resources

Technical Information
For More Detailed Information