Accelerating Innovation

5652 Series | 0.5mm Pitch

Connector Type: Board to Board (BtB)
Technology: Fine Pitch
# of Positions: 20-100
Current Rating DC 0.6A/Contact
Voltage Rating: DC 50V/Contact
Operating Temperature: -40°C to +125°C
Industries: Automotive, Medical, Industrial, IoT, Consumer, Transportation / Commercial Vehicles, Data / Telecom, Mobile Devices, Military / Aerospace
Floxy
SKU: 5652 Category:

Description

Overview:

5652 Series | 0.5mm Pitch

The 5652 Series complies with variety of high-speed standards, including PCIe Gen.1 through Gen.4, MIPI D/C-PHY, SATA 3.0, USB 3.1 Gen.1, and also complies with USB 3.1 Gen2.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • The connector reduces the stress generated during use for long-term reliability and maximizes both electrical and mechanical characteristics.
  • A dedicated power supply terminal can be assigned separately from the signal terminal according to the desired rated current. (Power terminal options)
Typical Applications:
Typical Applications:
  • Automobile (Driving/Safety Equipment)
  • Automobile(Infotainment)

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Model

Resources

For More Detailed Information