Accelerating Innovation

5655 Series | 0.5mm Pitch

Connector Type: Board to Board (BtB)
Technology: Fine Pitch
# of Positions: 40-100
Current Rating DC 0.7A/Contact
Voltage Rating: DC 50V/Contact
Operating Temperature: -40°C to +125°C
Industries: Automotive, Medical, Industrial, IoT, Consumer, Transportation / Commercial Vehicles, Data / Telecom, Mobile Devices, Military / Aerospace
SKU: 5655 Category:

Description

Overview:

5655 Series | 0.5mm Pitch

5655 Series connectors feature a stacking height of just 4mm, and a proprietary floating structure optimized for high-speed data transmission. The connectors are also available in larger dimensions to serve a wide range of design requirements. The connectorsʼ dual-point contact structure ensures excellent contact reliability. Additionally, the connectorsʼ mold-style cavity shape reduces breakage when connecting or disconnecting to ensure durability. The connectors can operate in extreme temperatures from -40 to +125ºC, and they comply with the MIPI D-PHY standard (2.5Gbps) for a high-speed transmission interface.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • Contact Material: Copper alloy
  • Insulator Material: Heat-resistant plastic
  • Operating Temperature Range: -40 to +125°C
  • RoHS compliant and Halogen-free
  • Packaged in tape and reel: 800 or 1,000 pieces/reel
Typical Applications:
Typical Applications:
  • Automobile (Driving/Safety Equipment)
  • Automobile(Infotainment)
  • Industrial Equipment
  • Base Station
Video:
Video:

Please accept YouTube cookies to play this video. By accepting you will be accessing content from YouTube, a service provided by an external third party.

YouTube privacy policy

If you accept this notice, your choice will be saved and the page will refresh.

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Model

Resources

For More Detailed Information