Accelerating Innovation

5656 Series | 0.5mm Pitch

Connector Type: Board to Board (BtB)
Technology: Fine Pitch
# of Positions: 40-60
Current Rating DC 0.5A/Contact (Signal)
DC 2A/Power pin (Power)
Voltage Rating: DC 50V/Contact
Operating Temperature: -40°C to +125°C
Industries: Automotive, Medical, Industrial, IoT, Consumer, Transportation / Commercial Vehicles, Data / Telecom, Mobile Devices, Military / Aerospace
Floxy
SKU: 5656 Category:

Description

Overview:

5656 Series | 0.5mm Pitch

Advancements in automotive infotainment and driver-assist technologies are creating new demand for electronic connectors that meet two key requirements. First, they must operate reliably amid high temperatures; and second, they must maintain stable contact position against vibration and shock. The 5656 series connectors are specifically designed for these requirements, with heat resistance up to +125°C and a proprietary floating mechanism that provides mating tolerance of ±1.0mm*1 at maximum (F/P*2=200%) in both the X and Y directions — 2.2 times larger than Kyocera’s conventional connector products. This enhanced mating tolerance ensures reliable connections by compensating for a greater degree of location mating error and mounting slippage during assembly, as well as vibration and shock in the operating environment.
*1X, Y : ±1.0 (X2+Y2=12)
*2F/P: F=Floating/P=Pitch

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • Contact Material: Copper alloy
  • Insulator Material: Heat-resistant plastic
  • Operating Temperature Range: -40 to +125°C
  • RoHS compliant and Halogen-free
  • Packaged in tape and reel: 400 or 500 pieces/reel
Typical Applications:
Typical Applications:
  • Automotive
  • Industrial Equipment
Video:
Video:

Please accept YouTube cookies to play this video. By accepting you will be accessing content from YouTube, a service provided by an external third party.

YouTube privacy policy

If you accept this notice, your choice will be saved and the page will refresh.

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Model

Resources

For More Detailed Information