Accelerating Innovation

5804 Series | 0.4mm Pitch Connectors

Connector Type: Board to Board (BtB)
Technology: Fine Pitch
# of Positions: 10
Current Rating DC 0.3A/Contact
Voltage Rating: DC 50V/Contact
Operating Temperature: -40°C to +85°C
Industries: Automotive, Medical, Industrial, IoT, Consumer, Transportation / Commercial Vehicles, Data / Telecom, Mobile Devices, Military / Aerospace
SKU: 5804 Category:

Description

Overview:

5804 Series | 0.4mm Pitch Connectors

The 5804 Series are 0.4mm pitch, ultra low profile Board to Board Connectors featuring a stacking height of 0.9mm/1.5mm/2.0mm. These products were developed to meet market needs for miniaturization of Smartphone, mobile phones, digital AV equipment, etc. Space saving is greatly achieved with a width of 2.4mm.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • There is little dead space as metal is not exposed on the back of the connector. Thus, it is possible to form wiring patterns on the substrate area which is positioned between the terminals, realizing a suitable structure for high-density packaging.
  • A pinching structure (two-point contact design) has been adopted to enhance resistance to vibrations or drop shocks . The Twin-rib structure of the contact on the plug side eliminates foreign matters such as scattered flux and chips from board separation and ensures high contact reliability.
Typical Applications:
Typical Applications:
  • Smartphone/Tablet PC
  • Wearable Device
  • Laptop
  • Audio equipment
  • Gaming Equipment