Accelerating Innovation

5861 Series | 0.35mm Pitch Connector

Connector Type: Board to Board (BtB)
Technology: Fine Pitch
# of Positions: 6-60
Current Rating DC 0.5A/Contact (6-40 Pos.)
DC 0.3A/Contact (42-60 Pos.)
DC 5.0A/Metal Tab
Voltage Rating: DC 60V/Contact
Operating Temperature: -55°C to +85°C
Industries: Automotive, Medical, Industrial, IoT, Consumer, Transportation / Commercial Vehicles, Data / Telecom, Mobile Devices, Military / Aerospace
SKU: 5861 Category:

Description

Overview:

5861 Series | 0.35mm Pitch Connector

The 5861 Series are space-saving Board to Board Connectors featuring a fine pitch of 0.35mm, stacking height of 0.6mm (between boards) and a width of 1.95mm. With the metals covering both ends, the connector, with narrow pitches and low profile though, realizes the structurally high robustness and smooth guiding function for mating to prevent breakage of the insulator housing and contact caused by misaligned mating. The metals at both ends of which rated current is 5.0A/metal tab enable to carry a large current.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • Contact Material: Copper alloy
  • Insulator Material: Heat-resistant plastic
  • Operating Temperature Range: -55 to +85°C
  • RoHS compliant and Halogen-free

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Model

Resources

Technical Information
For More Detailed Information