Accelerating Innovation

6277 Series | 0.5mm Pitch

Connector Type: FPC / FFC
Technology: Fine Pitch
# of Positions: 3-6
Current Rating AC/DC 0.4A
Voltage Rating: AC/DC 50V
Operating Temperature: -40°C to +85°C
Industries: Automotive, Medical, Industrial, IoT, Consumer, Transportation / Commercial Vehicles, Data / Telecom, Mobile Devices, Military / Aerospace
SKU: XXXX-XXX Category:

Description

Overview:

6277 Series | 0.5mm Pitch

The 6277 Series are 0.5mm pitch, ZIF, right angle FPC Connectors with dual-sided contacts.
These connectors feature a low profile height of 0.9mm and are applied in LCDs for small portable equipment.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • Low Profile Height = 0.9mm
  • 0.5mm Pitch
  • ZIF / Right Angle
  • FPC Connectors with dual-sided contacts
Typical Applications:
Typical Applications:
  • Smartphone/Tablet PC
  • Wearable Device
  • Laptop
  • Audio equipment
  • Gaming Equipment

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Model

Resources

For More Detailed Information