Accelerating Innovation

6293 Series | 0.3mm Pitch

Connector Type: FPC / FFC
Technology: Fine Pitch
# of Positions: 9-39
Current Rating AC/DC 0.2A
Voltage Rating: AC/DC 50V
Operating Temperature: -40°C to +85°C
Industries: Automotive, Medical, Industrial, IoT, Consumer, Transportation / Commercial Vehicles, Data / Telecom, Mobile Devices, Military / Aerospace
SKU: 6293 Category:

Description

Overview:

6293 Series | 0.3mm Pitch

The 6293 Series are low profile, space-saving FPC Connectors which feature a pitch of 0.3mm, height of 0.85mm, and width of 3.7mm for mounting areas. These products are dual-sided contact, LIF, right angle, SMT type connectors.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • Dual-sided contact enhances flexibility in pulling the FPC.
  • Connectors are delivered with open actuators for increased workability.
  • RoHS compliant
  • Contact Material: Copper alloy
  • Insulator Material: Heat-resistant plastic
  • Operating Temperature Range: -40 to +85°C
Typical Applications:
Typical Applications:
  • Smartphone/Tablet PC
  • Wearable Device
  • Laptop
  • Audio equipment
  • Gaming Equipment

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Model

Resources

For More Detailed Information