Accelerating Innovation

6809 Series | 0.5mm Pitch

Connector Type: FPC / FFC
Technology: Fine Pitch
# of Positions: 4-40
Current Rating DC 0.5A
Voltage Rating: DC 50V
Operating Temperature: -40°C to +85°C
Industries: Automotive, Medical, Industrial, IoT, Consumer, Transportation / Commercial Vehicles, Data / Telecom, Mobile Devices, Military / Aerospace
SKU: 6809 Category:

Description

Overview:

6809 Series | 0.5mm Pitch

The 6809 Series possess enhanced robustness after implementing measures aimed at reducing breakage of connectors caused by human error. These low profile products feature a pitch of 0.5mm, bottom contact, front-lock type with a height of 0.93mm for mounting area, and can be applied to FPC/FFC thicknesses of 0.3mm.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • Design structure prevents breakage
  • Contact Material: Copper alloy
  • Insulator Material: Heat-resistant plastic
  • Operating Temperature Range: -40 to +85°C
Typical Applications:
Typical Applications:
  • Smartphone/Tablet PC
  • Laptop
  • Audio equipment
  • Gaming Equipment
  • Industrial Equipment
  • Flat TV
Video:
Video:

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Model

Resources

For More Detailed Information