Accelerating Innovation

6810 Series | 0.5mm Pitch

Connector Type: FPC / FFC
Technology: Fine Pitch
# of Positions: 10-60
Current Rating DC 0.5A
Voltage Rating: DC 50V
Operating Temperature: -40°C to +125°C
Industries: Automotive, Medical, Industrial, IoT, Consumer, Transportation / Commercial Vehicles, Data / Telecom, Mobile Devices, Military / Aerospace
SKU: 6810 Category:

Description

Overview:

6810 Series | 0.5mm Pitch

One-touch locking 6810 Series connectors utilize a proprietary structure that enables quick, stable connections in a single insertion, removing a significant impediment to fully automated assembly. Specifically designed to support automated optical inspection (AOI) for high-speed quality assurance, these connectors offer a valuable opportunity to enhance productivity in electronics manufacturing.

6810 Series connectors are available in two configurations: a vertical type that mounts perpendicular to the circuit board for vertical insertion, and a right-angle type mounting parallel to the board for horizontal insertion.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • Optimized for high-speed robotic assembly processes
  • Straight and right-angle configurations enhance design flexibility
  • Packaged in tape and reel: 1,200 pieces/reel (Vertical type), 1,500 pieces/reel (Right angle type)
  • Contact Material: Copper alloy
  • Insulator Material: Heat-resistant plastic
  • Operating Temperature Range: -40 to +125°C (Heat resistant type), -40 to +85°C (General type)
Typical Applications:
Typical Applications:
  • Automobile (Driving/Safety Equipment)
  • Automobile(Infotainment)
  • Industrial Equipment
  • Power supplies
Video:
Video:


P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Model

Resources

For More Detailed Information