Accelerating Innovation

7129 Series | Battery Connector

Connector Type: Board to Board (BtB)
Technology: Fine Pitch
# of Positions: 2, 4
Current Rating Signal: DC 0.4A/Contact
Power: DC 10A/2Contacts
Voltage Rating: DC 30V/Contact
Operating Temperature: -40°C to +85°C
Industries: Automotive, Medical, Industrial, IoT, Consumer, Transportation / Commercial Vehicles, Data / Telecom, Mobile Devices, Military / Aerospace
SKU: 7129 Category:

Description

Overview:

7129 Series | Battery Connector

The 7129 Series is board to board connector which is capable of conducting high current up to 10A. In addition to it being a space-saving product with 0.7mm stacking height and a 2.2mm in width, it achieves high robustness and smooth mating by attaching metals on both side-ends to prevent damage to insulator housings and contacts due to mating in a misaligned way.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • Contact Material: Copper alloy
  • Insulator Material: Heat-resistant plastic
  • Operating Temperature Range: -40 to +85°C
  • RoHS compliant and Halogen-free
  • Packaged in tape and reel: 15,000 pieces/reel
  • Space saving with stacking height of 0.7mm and a width of 2.2mm

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Model

Resources

Instruction Manual
For More Detailed Information