Accelerating Innovation

8005 Series | Miniature Wire to Board Connectors

Connector Type: Wire to Board (WtB)
Technology: Fine Pitch
# of Positions: 2
Current Rating DC 1.0A/Contact
Voltage Rating: DC 30V/Contact
Operating Temperature: -55°C to +80°C
Industries: Automotive, Medical, Industrial, IoT, Consumer, Transportation / Commercial Vehicles, Data / Telecom, Mobile Devices, Military / Aerospace
SKU: 8005 Category:

Description

Overview:

8005 Series | Miniature Wire to Board Connectors

The 8005 Series are super compact, 2-pin Wire to Board Connectors designed for high-density mounting. These products are most suitable for miniaturization of hand-held devices such as mobile phones, notebook PCs, etc.

For more information about KYOCERA AVX Connectors, visit our connector portfolio or contact our technical support team.

Features & Benefits:
Features & Benefits:
  • Equipped with an insulator locking structure
  • Right angle receptacle is a low profile type featuring a height of 1.9mm on the board.
  • Contact Material: Copper alloy
  • Insulator Material: Heat-resistant plastic
  • Operating Temperature Range: -55 to +80°C
Typical Applications:
Typical Applications:
  • Smartphone/Tablet PC
  • Wearable Device
  • Laptop
  • Audio equipment
  • Gaming Equipment

P/N Information

KYOCERA AVX Parametric Search Tool

Quickly & Accurately Select the Right Part Based on Key Attributes

With intuitive, drop-down filtered search and selection, KYOCERA AVX's Component Search Tool allows users to narrow search criteria quickly and efficiently based on available product attributes. Immediately access complete part number details, datasheets and available inventory with every search result. Choose the initial product, category and type to find products based on your specific criteria.

Begin Search

3D Model

Resources

For More Detailed Information