Accelerating Innovation

9003005C0 – ISM 2.4GHz 25x25x4mm Ceramic Patch antenna

Antenna Type: Internal (On Board)
Technology: BLE, Bluetooth, WiFi, WLAN, ZigBee
Frequency: 2400-2485MHz
Peak Gain: 2.5dBi
Average Efficiency: 65%
Size (mm): 25.0 x 25.0 x 4.0
Weight (grams): 10.0
Mounting: Cable + Connector
Antenna P/N: 9003005C0
SKU: 9003005C0 Category:

Description

KYOCERAAVX’s 9003005C0 is a 2.4GHz ceramic patch antenna with high efficiency on all frequency bands. This antenna delivers good functionality and performance and provides compelling advantages to the device designers for their Wi-fi enabled applications. This antenna has 60mm cable terminated in a MMCXST-Plug (male) connector..

Real-World Performance and Implementation

Circularly Polarized patch antennas are designed to maintain high efficiency in a variety of device configurations. High selectivity eliminates the need for additional filters and frees up board space.

For more information about KYOCERA AVX Antennas, visit our antenna portfolio or contact our technical support team.